IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3955

60VIN LED Converter with Internal PWM Generator

Overview

TopologyBuck Converter
Input voltage48-60 V
Switching frequency100-1000 kHz
IC revisionB

Description

The LT®3955 is a DC/DC converter designed to operate as a constant-current source and constant-voltage regulator. It features an internal low side N-channel MOSFET rated for 80V/3.5A. The LT3955 is ideally suited for drivinghigh current LEDs, but also has features to make it suitable for charging batteries and supercapacitors. The fixed frequency, current mode architecture results in stable operation over a wide range of supply and output voltages. A voltage feedback pin serves as the input for several LED protection features, and also makes it possible for the converter to operate as a constant-voltage source. A frequency adjust pin allows the user to program the frequency from 100kHz to 1MHz to optimize efficiency,performance or external component size. The LT3955 senses output current at the high side or at the low side of the load. The PWM input can be configured to self-oscillate at fixed frequency with duty ratio programmablefrom 4% to 96%. When driven by an external signal, the PWM input provides LED dimming ratios of up to 3000:1. The CTRL input provides additional analog dimming capability.

Features

  • 3000:1 True Color PWM™ Dimming for LEDs
  • Wide VIN Range: 4.5V to 60V
  • Rail-to-Rail Current Sense Range: 0V to 80V
  • Internal 80V/3.5A Switch
  • Programmable PWM Dimming Signal Generator
  • Constant Current (±3%) and Constant-Voltage (±2%) Regulation
  • Accurate Analog Dimming
  • Drives LEDs in Boost, SEPIC, CUK, Buck Mode,Buck-Boost Mode, or Flyback Configuration
  • Output Short-Circuit Protected Boost
  • Open LED Protection and Reporting
  • Adjustable Switching Frequency: 100kHz to 1MHz
  • Programmable VIN UVLO with Hysteresis
  • C/10 Indication for Battery Chargers
  • Low Shutdown Current: <1µA
  • Thermally Enhanced 5mm × 6mm QFN Package.

Typical applications

  • Output Short-Circuit Protected Boost
  • High Power LEDs
  • Accurate Current Limited Voltage Regulators
  • Battery and SuperCap Chargers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 33 µH, 2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current2 A
Saturation Current1.8 A
Self Resonant Frequency10 MHz
MountSMT 
Check availability