IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3942

36V, 2A Synchronous Buck-Boost Converter and LED Driver

Overview

TopologyBuck-Boost Converter
Input voltage3-36 V
Switching frequency300-2000 kHz
Output 112 V / 1 A

Description

The LT®3942 is a monolithic 4-switch synchronous buck-boost LED driver. The driver can regulate the LED string current up to 34V with input voltages above, below, or equal to the output voltage. The proprietary peak-buck peak-boost current mode control scheme allows adjustable and synchronizable 300kHz to 2MHz fixed frequency operation, or internal 25% triangle spread spectrum operation for low EMI. With 3V to 36V input, 0V to 36V output and seamless low-noise transitions between operation regions, the LT3942 is ideal for LED driver applications in automotive, industrial and battery-powered systems.The LT3942 provides LED current regulation with up to 128:1 internal and 5000:1 external PWM dimming using an optional high-side PMOS switch. The CTRL pin provides flexible 20:1 analog dimming with ±2.5% LED current regulation at 100mV full scale. Robust fault protection detects an open or short LED condition, during which the LT3942 retries, latches off, or keeps running.

Features

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Proprietary Peak-Buck Peak-Boost Current Mode
  • 3V to 36V Input Voltage Range
  • 0V to 36V Output Voltage Range
  • ±1.5% Output Voltage Regulation
  • ±3% LED Current Regulation
  • 5000:1 External and 128:1 Internal PWM Dimming
  • Rail-to-Rail LED Current Sense and Monitor Output
  • Open and Short LED Protection with Fault Reporting
  • 300kHz to 2MHz Fixed Switching Frequency with External Frequency Synchronization
  • Flicker-Free Spread Spectrum for Low EMI
  • Available in 28-Lead QFN (4mm × 5mm)

Typical applications

  • General Purpose LED Driver / Automotive and Industrial Lighting
  • Voltage Regulator with Accurate Current Limit

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 3.3 µH, 2.85 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Saturation Current @ 10%2.85 A
Saturation Current @ 30%5.35 A
DC Resistance114 mΩ
Self Resonant Frequency39 MHz
Performance Rated Current2.9 A
MountSMT 
Check availability