IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3935

36V, 4A Synchronous Step-Down LED Driver with Silent Switcher

Overview

TopologyBuck Converter
Input voltage3.6-36 V
Switching frequency200-2000 kHz
Output 11.5 A

Description

The LT®3935 is a monolithic, synchronous, step-down DC/DC converter that utilizes fixed-frequency, peak current control and provides PWM dimming for a string of LEDs. The LED current is programmed by an analog voltage or the duty cycle of pulses at the CTRL pin. An output voltage limit can be set with a resistor divider to the FB pin.The switching frequency is programmable from 200kHz to 2MHz by an external resistor at the RT pin or by an external clock at the SYNC/SPRD pin. With the optional spread spectrum frequency modulation enabled, the frequency varies from 100% to 125% to reduce EMI. Additional features include an LED current monitor, an accurate EN/UVLO pin threshold, open-drain fault reporting for open-circuit and short-circuit load conditions,and thermal shutdown. The LT3935 utilizes proprietary Silent Switcher technology for very low EMI.

Features

  • ±1.5% LED Current Regulation
  • ±1.2% Output Voltage Regulation
  • Spread-Spectrum Frequency Modulation
  • Silent Switcher® Architecture for Low EMI
  • 3.6V to 36V Input Voltage Range
  • 0V to 36V LED String Voltage
  • 200kHz to 2MHz with SYNC Function
  • 20:1 Analog or Duty Cycle LED Current Control
  • Open/Short LED Fault Indication
  • Accurate LED Current Sense with Monitor Output
  • Programmable UVLO
  • Thermally Enhanced 28-Lead (5mm × 4mm) LQFN

Typical applications

  • Industrial and General Purpose Lighting
  • Automotive Lighting

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 2.2 µH, 2.75 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%2.75 A
Saturation Current @ 30%5.55 A
DC Resistance80 mΩ
Self Resonant Frequency42 MHz
Performance Rated Current3.6 A
MountSMT 
Check availability