IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3909

LT3909 - 2-String × 50mA, 2MHz Step-Up LED Driver with ±1.8% Current Matching

Overview

TopologyBoost Converter
Input voltage3-5 V
Switching frequency1880-2120 kHz
Output 10.02 A

Description

The LT®3909 is a 2-string × 50mA LED driver with a fixed 2MHz step-up DC/DC converter capable of driving up to 36V of LEDs. Each LED string contains an accurate high-side current source with ±1.8% current matching. Output voltage adapts to variations in LED VF for optimum efficiency.Maximum LED current can be programmed from 10mA to 50mA per string using a single resistor. LED brightness can be reduced with analog dimming (up to 10:1) or with PWM dimming (up to 40,000:1 at 100Hz, up to 160:1 at 25kHz) (independent of leakage at VOUT). The LED pins can be paralleled for higher LED current.Additional features include: programmable maximum VOUT for open LED protection, a fault flag to indicate open-LED or LED-short-to-GND and an internal regulation loop to safely limit junction temperature. The LT3909 also includes internal compensation, internal soft-start and micropower shutdown. The LT3909 is available in the 12-pin (3mm × 3mm) DFN and 12-pin MSOP packages.

Features

  • Up to 36V of LEDs, 2-String × 50mA LED Driver
  • Wide Input Range: 2.9V to 40V
  • Up to 40,000:1 PWM Dimming (250ns LED On-Time) (Independent of Leakage at VOUT)
  • ±1.8% LED Current Matching (Typ ±0.3%)
  • Integrated Schottky Diode
  • Internal 400mΩ, 40V, 1A Switch
  • Single Resistor Sets LED Current (10mA to 50mA) for Both High-Side Current Sources
  • Output Adapts to LED VF for Optimum Efficiency
  • LED Current Regulated Even for VIN > VOUT
  • Fault Flag + Protection for Open-LED and LED-Short-to-GND (Other String Remains in Regulation)
  • Programmable Maximum VOUT (Regulated)
  • Internal Compensation, Soft-Start and Thermal Regulation
  • Accurate EN/UVLO Threshold
  • Fixed 2MHz Switching Frequency

Remarks:List Of InductorRefer page no.12

Typical applications

  • PDAs, Handheld Computers
  • GPS Receivers
  • Automotive Displays
  • High Contrast Instrument Clusters

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 2.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current2.95 A
Saturation Current @ 10%2.45 A
Saturation Current @ 30%5.4 A
DC Resistance105 mΩ
Self Resonant Frequency31 MHz
MountSMT 
–Check availability