IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3840

Wide Input Range Synchronous Regulator Controller with Accurate Current Limit

Overview

TopologyPositive to Negative Converter
Input voltage18-36 V
Switching frequency50-1000 kHz
Output 1-15 V / 10 A
IC revisionA

Description

The LT®3840 is a high voltage synchronous step-down switching regulator controller capable of operating from a 2.5V to 60V supply.The LT3840’s low quiescent current, when configured for user selectable Burst Mode operation, helps extend run time in battery-powered systems by increasing efficiency at light loads. The LT3840 uses a constant frequency,current mode architecture. High current applications are possible with large N-channel gate drivers capable of driving multiple low RDS(ON) MOSFETs.An integrated buck-boost switching regulator generates a 7.5V bias supply voltage for MOSFET gate drive and IC power allowing higher efficiency operation over the entire input voltage range and eliminating the need for an external bias voltage. An accurate current limit set point regulates the maximum output current. A current monitor reports the average output current.

Features

  • Wide Input Range: 2.5V to 60V
  • Integrated Buck-Boost Supply for 7.5V MOSFETGate Drive
  • Programmable Constant-Current Operation withCurrent Monitor Output
  • Low IQ: 75μA, 12VIN to 3.3VOUT
  • Selectable Low Output Ripple Burst Mode®Operation
  • VOUT Up to 60V
  • Adjustable and Synchronizable: 50kHz to 1MHz
  • Internal OVLO Protects for Input Transients Up to 80V
  • Accurate Input Overvoltage and Undervoltage Threshold
  • Programmable Soft-Start with Voltage Tracking
  • Power Good and Output OVP
  • 28-Lead TSSOP and 38-Lead 4mm × 6mm QFN Packages

Typical applications

  • Distributed DC Power Systems
  • Industrial Systems
  • Automotive Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 15 µH, 15.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current15.4 A
Saturation Current @ 10%19 A
Saturation Current @ 30%21 A
DC Resistance9.57 mΩ
Self Resonant Frequency12.8 MHz
Wire TypeFlat 
–Check availability