IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3799EMSE | Demoboard DC1744A

LT3799EMSE Demo Board u 90V VIN 270V, VOUT= 1A at ~ 4V

Overview

TopologyFlyback Converter
Input voltage90-270 V
Output 14 V / 1 A
IC revision2

Description

Demonstration circuit 1744A is an off-line isolated flyback converter featuring the LT®3799. The demo board is designed to drive a single LED from an input voltage range of 90V AC to 270V AC. It is also designed to comply with IEC 61000-3-2 Class C harmonics standard and EN55015Bconducted EMI standard.

The LT3799 controls an isolated flyback converter in boundary mode, suitable for LED applications requiring 4W to over 100W of LED power. Its novel current sensing scheme delivers a well-regulated output current to the secondary side without using an opto-coupler. Its unique bleeder circuit makes the LED driver compatible with TRIAC dimmers without additional components. Openand shorted-LED protection ensures long-term reliability.

The LT3799 is available in a low profile, thermally-enhanced 16-lead MSOP package.

The LT3799 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 1744A.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 90 - 265 V (AC), 3.4 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 90 - 265 V (AC)
Output Voltage 13.4 V
Output Current 11 A
Auxiliary Voltage17 V
DC Resistance 16.25 Ω
DC Resistance 20.016 Ω
DC Resistance 31.7 Ω
Switching Frequency 100
Inductance2 mH
Turns Ratio20:1:5 
Saturation Current350 mA
Insulation Test Voltage4500 V (AC)
Length15 mm
Width15.75 mm
Height18.5 mm
MountTHT 
SizeEE13/6/6 
Check availability