IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3799EMSE-1 | Demoboard DC1947A

LT3799EMSE-1 Demo Board u Offline Isolated Flyback LED Driver with PFC

Overview

TopologyFlyback Converter
Input voltage90-277 V
Output 148 V / 1 A
IC revision2

Description

Demonstration circuit 1947A is an off-line isolated flyback LED driver featuring LTC®3799-1 . The demo board provides a single constant current output of 1A over an LED string voltage from 30V to 50V. It is optimized to operate over a wide AC input voltage range (90VAC to 277VAC, 47Hz to63Hz). It provides a high power factor (>0.9) enabling a single design to be used worldwide. It is also designed to comply with the IEC 61000-3-2 Class C harmonics standard and the EN55015B conducted EMI standard.

The LT3799-1 controls an isolated flyback converter in boundary mode. Its novel current sensing scheme delivers a well-regulated output current to the secondary side without using an opto-coupler. Open- and shorted-LEDprotection ensures long term reliability.

The LT3799-1 is available in a low profile, thermallyenhanced 16-lead MSOP package.

The LT3799-1 data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 1947A.

Features

Remarks:L1=1mH L2=27mH And Transformer T1 UsedRefer page no.7

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
RDC 4(Ω)
fswitch(kHz)
L(µH)
NPRI : NSEC : NAUX
ISAT(A)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 85 - 305 V (AC), 48 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 305 V (AC)
Output Voltage 148 V
Output Current 11 A
Auxiliary Voltage24 V
DC Resistance 10.12 Ω
DC Resistance 20.1 Ω
DC Resistance 30.05 Ω
DC Resistance 40.05 Ω
Switching Frequency 60
Inductance250 µH
Turns Ratio2:2:1:1:1 
Saturation Current4.5 A
Insulation Test Voltage4500 V (AC)
Length31 mm
Width31 mm
Height25 mm
MountTHT 
SizeER28/14 
–Check availability