IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3799 | Demoboard DC1775A

LT3799 Demo Board - Offline Isolated Flyback Controller with PFC - Universal Input, VOUT(NOM) = 28V, I LED = 0.5A

Overview

TopologyFlyback Converter
Input voltage90-270 V
Output 128 V / 0.5 A
IC revision4

Description

Demonstration circuit 1775A is an off-line isolated flyback LED driver featuring the LT®3799. The demo board provides a constant-current output of 0.5A over an LED string voltage of 20V and 30V. It is optimized to operateover a wide AC input voltage range (90VAC to 270VAC). LED current typically stays within ±4% over the whole input voltage range. The DC1775A provides a steep decline in LED current with decreasing TRIAC dimming angle, toachieve a wide TRIAC dimming range. It is designed to comply with IEC 61000-3-2 Class C harmonics standard and EN55015B conducted EMI standard.

The LT3799 controls an isolated flyback converter in boundary mode. Its unique bleeder circuit makes the LED driver compatible with TRIAC dimmers without additional components. Its novel current sensing scheme delivers a well-regulated output current to the secondary side without using an opto-coupler. Open- and shorted-LED protection ensures long-term reliability.

The LT3799 is available in a low profile, thermally-enhanced 16-lead MSOP package.

The LT3799 data sheet gives a complete description of the part, operation and application info rmation. The data sheet must be read in conjunction with this quick start guide for demo circuit 1775A.

Features

Remarks:L1=750uH L2=39mH And Transformer T1 UsedRefer page no.7

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(mA)
Size
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 90 - 265 V (AC), 3.4 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 90 - 265 V (AC)
Output Voltage 13.4 V
Output Current 11 A
Auxiliary Voltage17 V
DC Resistance 16.25 Ω
DC Resistance 20.016 Ω
DC Resistance 31.7 Ω
Switching Frequency 100
Turns Ratio20:1:5 
Saturation Current350 mA
SizeEE13/6/6 
–
Inductance2 mH
–
–
Insulation Test Voltage4500 V (AC)
–
Length15 mm
Width15.75 mm
Height18.5 mm
MountTHT 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 90 - 265 V (AC), 28 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 90 - 265 V (AC)
Output Voltage 128 V
Output Current 10.5 A
Auxiliary Voltage24 V
DC Resistance 11.34 Ω
DC Resistance 20.058 Ω
DC Resistance 32 Ω
Switching Frequency 100
Turns Ratio4:1:0.86 
Saturation Current1500 mA
SizeEE20/10/6 
–
Inductance0.7 mH
–
–
Insulation Test Voltage4500 V (AC)
–
Length22.25 mm
Width14.6 mm
Height23.24 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
SizeXS 
Rated Current0.3 A
Inductance39 mH
DC Resistance3000 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability