IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3799-1

Offline Isolated Flyback LED Controller with Active PFC

Overview

TopologyFlyback Converter
Input voltage90-150 V
Switching frequency25-300 kHz
Output 190 V / 1 A

Description

The LT®3799-1 is an isolated flyback controller with power factor correction specifically designed for driving LEDs. The controller operates using critical conduction mode allowing the use of a small transformer. Using a novelcurrent sensing scheme, the controller is able to deliver a well regulated current to the secondary side without using an opto-coupler. A strong gate driver is included to drive an external high voltage MOSFET. Utilizing an onboard multiplier, the LT3799-1 typically achieves power factors of 0.97. TheFAULT pin provides notification of open and short LED conditions. The LT3799-1 offers improved line regulation over the LT3799, but is not designed for use with a TRIAC dimmer.The LT3799-1 uses a micropower hysteretic start-up to efficiently operate at offline input voltages, with a third winding to provide power to the part. An internal LDO provides a well regulated supply for the part’s internal circuitry and gate driver.

Features

  • Isolated PFC LED Driver with Minimum Number of External Components.
  • VIN and VOUT Limited Only by External Components.
  • Active Power Factor Correction (Typical PFC > 0.97)
  • Low Harmonic Content
  • No Opto-Coupler Required
  • Accurate Regulated LED Current (±5% Typical)
  • Open LED and Shorted LED Protection
  • Thermally Enhanced 16-Lead MSOP Package.

Typical applications

  • Offline 4W to 100W+ LED Applications
  • High DC VIN LED Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
fswitch(kHz)
L(µH)
NPRI : NSEC : NAUX
ISAT(A)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 90 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 190 V
Output Current 11 A
Auxiliary Voltage19.8 V
DC Resistance 10.15 Ω
DC Resistance 20.223 Ω
DC Resistance 30.055 Ω
Switching Frequency 75
Inductance100 µH
Turns Ratio1:1:0.22 
Saturation Current9 A
Insulation Test Voltage4500 V (AC)
Length39.6 mm
Width43.18 mm
Height30.48 mm
MountTHT 
SizeETD34 
Check availability