IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3798

Isolated No Opto-Coupler Flyback Controller with Active PFC

Overview

TopologyFlyback Converter
Input voltage10-38 V
Switching frequency0.5-150 kHz
Output 148 V
Output 212 V
Output 324 V
IC revisionA

Description

The LT®3798 is a constant-voltage/constant-current isolated flyback controller that combines active power factor correction (PFC) with no opto-coupler required for output voltage feedback into a single-stage converter. A LT3798 based design can achieve a power factor of greater than 0.97 by actively modulating the input current, allowing compliance with most Harmonic Current Emission requirements.

The LT3798 is well suited for a wide variety of off-line applications. The input range can be scaled up or down, depending mainly on the choice of external components. Efficiencies higher than 86% can be achieved with output power levels up to 100W. In addition, the LT3798 can easily be designed into high DC input applications.

Features

  • Isolated PFC Flyback with Minimum Number of External Components
  • VIN and VOUT Limited Only by External Components
  • Active Power Factor Correction
  • Low Harmonic Distortion
  • No Opto-Coupler Required
  • Constant-Current and Constant-Voltage Regulation
  • Accurate Regulated Voltage and Current (±5% Typical)
  • Energy Star Compliant (<0.5W No Load Operation)
  • Thermally Enhanced 16-lead MSOP Package

Remarks:-Refer page 14Table 1. Predesigned Transformers-Typical Specification,Unless Otherwise Noted

Typical applications

  • High DC VIN Isolated Applications
  • Offline Bus Converter (12V, 24V or 48V Outputs)
  • Offline 5W to 100W+ Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 85 - 141 V (AC), 11 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 141 V (AC)
Output Voltage 111 V
Output Current 1350 mA
Auxiliary Voltage15 V
DC Resistance 15.1 Ω
DC Resistance 20.092 Ω
DC Resistance 31.35 Ω
Switching Frequency 100
Inductance2 mH
Turns Ratio6.67:1:1.67 
Saturation Current270 mA
Insulation Test Voltage4500 V (AC)
Length15 mm
Width15.75 mm
Height18.5 mm
MountTHT 
SizeEE13/6/6 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 28 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 128 V
Output Current 1500 mA
Auxiliary Voltage20 V
DC Resistance 12.4 Ω
DC Resistance 20.241 Ω
DC Resistance 31.55 Ω
Switching Frequency 100
Inductance0.6 mH
Turns Ratio4:1:0.71 
Saturation Current1750 mA
Insulation Test Voltage4500 V (AC)
Length18.5 mm
Width16.5 mm
Height18.8 mm
MountTHT 
SizeEE16/7/5 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 18 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 118 V
Output Current 15000 mA
Auxiliary Voltage18 V
DC Resistance 10.15 Ω
DC Resistance 20.008 Ω
DC Resistance 30.042 Ω
Switching Frequency 200
Inductance0.3 mH
Turns Ratio6:1:1 
Saturation Current4000 mA
Insulation Test Voltage4500 V (AC)
Length39.6 mm
Width43.18 mm
Height30.48 mm
MountTHT 
SizeETD34 
–Check availability