IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3798

Overview

TopologyFlyback Converter
IC revisionA

Description

The LT®3798 is a constant-voltage/constant-current isolatedflyback controller that combines active power factorcorrection (PFC) with no opto-coupler required for outputvoltage feedback into a single-stage converter. A LT3798based design can achieve a power factor of greater than 0.97by actively modulating the input current, allowing compliancewith most Harmonic Current Emission requirements.The LT3798 is well suited for a wide variety of off-lineapplications. The input range can be scaled up or down,depending mainly on the choice of external components.Efficiencies higher than 86% can be achieved with outputpower levels up to 100W. In addition, the LT3798 can easilybe designed into high DC input applications.

Features

  • Isolated PFC Flyback with Minimum Number ofExternal Components
  • VIN and VOUT Limited Only by External Components
  • Active Power Factor Correction
  • Low Harmonic Distortion
  • No Opto-Coupler Required
  • Constant-Current and Constant-Voltage Regulation
  • Accurate Regulated Voltage and Current (±5% Typical)
  • Energy Star Compliant (<0.5W No Load Operation)
  • Thermally Enhanced 16-lead MSOP Package

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN(V)
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
RDC 4(Ω)
fswitch(kHz)
L(µH)
NPRI : NSEC : NAUX
ISAT(A)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750312872
SPECTransformer, 20 - 60, 28 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Input Voltage 20 - 60
Output Voltage 128 V
Output Current 14 A
Auxiliary Voltage24 V
DC Resistance 10.011 Ω
DC Resistance 20.035 Ω
DC Resistance 30.011 Ω
–
Switching Frequency 50
Inductance14 µH
Turns Ratio1:1:0.8 
Saturation Current25.9 A
Insulation Test Voltage1500 V (AC)
Length39.6 mm
Width43.18 mm
Height30.84 mm
MountTHT 
SizeETD34 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 85 - 141 V (AC), 11 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 141 V (AC)
Output Voltage 111 V
Output Current 10.35 A
Auxiliary Voltage15 V
DC Resistance 15.1 Ω
DC Resistance 20.092 Ω
DC Resistance 31.35 Ω
–
Switching Frequency 100
Inductance2000 µH
Turns Ratio6.67:1:1.67 
Saturation Current0.27 A
Insulation Test Voltage4500 V (AC)
Length15 mm
Width15.75 mm
Height18.5 mm
MountTHT 
SizeEE13/6/6 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 28 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 128 V
Output Current 10.5 A
Auxiliary Voltage20 V
DC Resistance 12.4 Ω
DC Resistance 20.241 Ω
DC Resistance 31.55 Ω
–
Switching Frequency 100
Inductance600 µH
Turns Ratio4:1:0.71 
Saturation Current1.75 A
Insulation Test Voltage4500 V (AC)
Length18.5 mm
Width16.5 mm
Height18.8 mm
MountTHT 
SizeEE16/7/5 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 24 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 124 V
Output Current 12 A
Auxiliary Voltage24 V
DC Resistance 10.155 Ω
DC Resistance 20.125 Ω
DC Resistance 30.025 Ω
DC Resistance 40.185 Ω
Switching Frequency 60 - 400
Inductance300 µH
Turns Ratio2:2:1:1 
Saturation Current3.5 A
Insulation Test Voltage4500 V (AC)
Length31 mm
Width31 mm
Height25 mm
MountTHT 
SizeER28/14 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 125 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 1125 V
Output Current 10.36 A
Auxiliary Voltage21.25 V
DC Resistance 10.6 Ω
DC Resistance 20.254 Ω
DC Resistance 30.11 Ω
–
Switching Frequency 150
Inductance461 µH
Turns Ratio1:1:0.17 
Saturation Current3.15 A
Insulation Test Voltage4500 V (AC)
Length31 mm
Width31 mm
Height25 mm
MountTHT 
SizeER28/14 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 85 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 185 V
Output Current 10.4 A
Auxiliary Voltage20 V
DC Resistance 10.55 Ω
DC Resistance 21.23 Ω
DC Resistance 31.1 Ω
–
Switching Frequency 60
Inductance400 µH
Turns Ratio1:1:0.24 
Saturation Current5.7 A
Insulation Test Voltage4500 V (AC)
Length31 mm
Width31 mm
Height25 mm
MountTHT 
SizeER28/14 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 18 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 118 V
Output Current 15 A
Auxiliary Voltage18 V
DC Resistance 10.15 Ω
DC Resistance 20.008 Ω
DC Resistance 30.042 Ω
–
Switching Frequency 200
Inductance300 µH
Turns Ratio6:1:1 
Saturation Current4 A
Insulation Test Voltage4500 V (AC)
Length39.6 mm
Width43.18 mm
Height30.48 mm
MountTHT 
SizeETD34 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 90 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 190 V
Output Current 11 A
Auxiliary Voltage19.8 V
DC Resistance 10.15 Ω
DC Resistance 20.223 Ω
DC Resistance 30.055 Ω
–
Switching Frequency 75
Inductance100 µH
Turns Ratio1:1:0.22 
Saturation Current9 A
Insulation Test Voltage4500 V (AC)
Length39.6 mm
Width43.18 mm
Height30.48 mm
MountTHT 
SizeETD34 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 90 - 265 V (AC), 3.4 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 90 - 265 V (AC)
Output Voltage 13.4 V
Output Current 11 A
Auxiliary Voltage17 V
DC Resistance 16.25 Ω
DC Resistance 20.016 Ω
DC Resistance 31.7 Ω
–
Switching Frequency 100
Inductance2000 µH
Turns Ratio20:1:5 
Saturation Current0.35 A
Insulation Test Voltage4500 V (AC)
Length15 mm
Width15.75 mm
Height18.5 mm
MountTHT 
SizeEE13/6/6 
–Check availability
SPECWE-OLLT Offline Flyback Transformers, 90 - 265 V (AC), 14 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 90 - 265 V (AC)
Output Voltage 114 V
Output Current 11 A
Auxiliary Voltage18 V
DC Resistance 11.85 Ω
DC Resistance 20.06 Ω
DC Resistance 31.35 Ω
–
Switching Frequency 100
Inductance600 µH
Turns Ratio8:1:1.29 
Saturation Current1.75 A
Insulation Test Voltage4500 V (AC)
Length18 mm
Width16.5 mm
Height18 mm
MountTHT 
SizeEE16/7/5 
–Check availability