IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3796

100V Constant-Current and Constant-Voltage Controller with Dual Current Sense

Overview

TopologyBuck-Boost Converter
Input voltage9-55 V
Switching frequency100-1000 kHz
Output 125 V / 0.25 A
IC revisionB

Description

The LT®3796/LT3796-1 are DC/DC controllers designed to regulate a constant-current or constant-voltage and are ideal for driving LEDs. The fixed frequency and current mode architecture result in stable operation over a wide range of supply and output voltages. Two ground referredvoltage FB pins serve as the input for several LED protection features, and also allow the converter to operate as a constant-voltage source. The LT3796/LT3796-1 feature a programmable threshold output current sense amplifier with rail-to-rail common mode range. A separate high side amplifier is gain configurable with two resistors and can be used to regulate a second current or a voltage in combination with one of the FB pins. The PWM input provides LED dimming ratios of up to 3000:1.The LT3796-1 is optimized for a second output current regulation loop that can be enabled/disabled with a PMOS switch, either to drive a second LED string or to extend analog dimming range.

Features

  • 3000:1 True Color PWM™ Dimming
  • Wide Input Voltage Range: 6V to 100V
  • Current Monitoring Up to 100V
  • High Side PMOS Disconnect and PWM Switch Driver
  • Constant-Current and Constant-Voltage Regulation
  • Dual Current Sense Amplifiers with Reporting
  • C/10 Detection for Battery and SuperCap Charging
  • Linear Current Sense Threshold Programming
  • Short-Circuit Protection
  • Adjustable Frequency: 100kHz to 1MHz
  • Frequency Synchronization (LT3796)
  • Independent Top Gate Enable Pin (LT3796-1)
  • Programmable Open LED Protection with VMODE Flag
  • Programmable Undervoltage Lockout with Hysteresis
  • Soft-Start with Programmable Fault Restart Timer
  • Available in 28-Lead TSSOP Package

Typical applications

  • Accurate Current Limited Voltage Regulators
  • High Power LED, High Voltage LED, Dual String
  • Battery and SuperCap Chargers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 68 µH, 1.55 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current1.55 A
Saturation Current1.5 A
Self Resonant Frequency7 MHz
MountSMT 
Check availability