IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3750A

Capacitor Charger Controller

Overview

TopologyFlyback Converter
Input voltage3-24 V
Switching frequency100-300 kHz

Description

The LT®3750A is a flyback converter designed to rapidly charge large capacitors to a user-adjustable target voltage. A patented boundary mode control scheme minimizes transition losses and reduces transformer size. The transformer turns ratio and two external resistors easily adjust the output voltage. A low 78mV current sense accurately limits peak switch current and also helps to maximize efficiency. With a wide input voltage range, the LT3750A can operate from a variety of power sources. A typical application can charge a 100μF capacitor to 300V in less than 300ms.The CHARGE pin gives full control of the LT3750A to the user. The DONE pin indicates when the capacitor has reached its programmed value and the part has stopped charging.

Features

  • Charges Any Size Capacitor
  • Easily Adjustable Output Voltage
  • Drives High Current NMOS FETs
  • Primary-Side Sense—No Output Voltage DividerNecessary
  • Wide Input Range: 3V to 24V
  • Drives Gate to VCC – 2V
  • Available in 10-Lead MS Package

Typical applications

  • High Voltage Power Supply
  • Professional Photoflash Systems, Security/Inventory Control Systems, Emergency Warning Beacons

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FB 3751 Flyback Transformer for LT3751, 3 - 24 V (DC), 300 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3 - 24 V (DC)
Output Voltage 1300 V
Output Current 1150 mA
Inductance10 µH
Turns Ratio1:10 
Saturation Current5 A
Leakage Inductance0.05 µH
Insulation Test Voltage1000 V (AC)
SizeEFD20 
–Check availability
SPECWE-FB 3751 Flyback Transformer for LT3751, 3 - 24 V (DC), 300 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3 - 24 V (DC)
Output Voltage 1300 V
Output Current 1150 mA
Inductance10 µH
Turns Ratio1:10 
Saturation Current10 A
Leakage Inductance0.3 µH
Insulation Test Voltage1000 V (AC)
SizeEFD20 
–Check availability
750032050
SPECFlyback Transformer, –, –
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–Check availability