IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices DC1817B | Demoboard DC1817B

Isolated No Opto-Coupler Flyback Controller with Active PFC

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 124 V / 2 A

Description

Demonstration circuit 1817B is an off-line isolated flyback converter featuring the LT®3798. The demo board provides a single constant-voltage output of 24V at 2A. It is optimized to operate over a wide AC input voltage range (90VAC to 265VAC, 47Hz to 63Hz). Output voltage accuracy stays within ±5% over the whole input voltage and load range. It provides a high power factor (>0.95) enabling the design to be used worldwide. It is also designed to comply with the IEC 61000-3-2 Class D harmonics standard and the EN55015B conducted EMI standard.The LT3798 controls an isolated flyback converter in boundary mode, suitable for applications with voltage or current regulation. Its novel sensing scheme delivers a well regulated output voltage or current to the secondary side without the use of an opto-coupler. The LT3798 is available in a low profile, thermally enhanced 16-lead MSOP package. The LT3798 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 1817B.

Features

  • Isolated PFC Flyback with Minimum Number of External Components
  • VIN and VOUT Limited Only by External Components
  • Active Power Factor Correction
  • Low Harmonic Distortion
  • No Opto-Coupler Required
  • Constant-Current and Constant-Voltage Regulation
  • Accurate Regulated Voltage and Current (±5% Typical)
  • Energy Star Compliant (<0.5W No Load Operation)
  • Thermally Enhanced 16-lead MSOP Package

Typical applications

  • Offline 5W to 100W+ Applications, High DC VIN Isolated Applications, Offline Bus Converter (12V, 24V or 48V Outputs)

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
RDC 4(Ω)
fswitch(kHz)
L(µH)
NPRI : NSEC : NAUX
ISAT(A)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 24 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 124 V
Output Current 12 A
Auxiliary Voltage24 V
DC Resistance 10.155 Ω
DC Resistance 20.125 Ω
DC Resistance 30.025 Ω
DC Resistance 40.185 Ω
Switching Frequency 60 - 400
Inductance300 µH
Turns Ratio2:2:1:1 
Saturation Current3.5 A
Insulation Test Voltage4500 V (AC)
Length31 mm
Width31 mm
Height25 mm
MountTHT 
SizeER28/14 
Check availability