IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL76030

55 V, 1.4 MHz Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum

Overview

TopologyBuck-Boost Converter
Input voltage4.5-55 V
Switching frequency600-1400 kHz
Output 155 V

Description

The ADPL76030 is a synchronous 4-switch buck-boost DC/DC controller that regulates output voltage, and input or output current from an input voltage above, below, or equal to the output voltage. The proprietary peak-buck, peak-boost current-mode control scheme allows adjustable and synchronizable 600 kHz to 1.4 MHz fixed frequency operation, or internal 25% triangle spread spectrum frequency modulation for low EMI. With a 4 V to 55 V input voltage range, 0 V to 55 V output voltage capability, and seamless low noise transitions between operation regions, the ADPL76030 is ideal for voltage regulators, and battery and supercapacitor charger applications in automotive, industrial, telecom, and even battery-powered systems.The ADPL76030 provides input or output current monitor and power good flag. Fault protection is also provided to detect output short-circuit condition, during which the ADPL76030 retries, latches off, or keeps running.

Features

  • 4-Switch Single Inductor Architecture Allows VIN
  • Above, Below, or Equal to VOUT
  • Up to 95% Efficiency at 1.4 MHz
  • Proprietary Peak-Buck, Peak-Boost Current-Mode
  • Wide VIN Range: 4 V to 55 V
  • ±2% Output Voltage Accuracy: 1 V ≤ VOUT ≤ 55 V
  • ±3% Input or Output Current Accuracy with Monitor
  • Spread Spectrum Frequency Modulation for Low EMI
  • No Top MOSFET Refresh Noise in Buck or Boost
  • Adjustable and Synchronizable: 600 kHz to 1.4 MHz
  • VOUT Disconnected from VIN During Shutdown

Typical applications

  • Automotive
  • Telecom Systems
  • Industrial
  • High Frequency, Battery-Powered System

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current8.6 A
Saturation Current @ 10%7.4 A
Saturation Current @ 30%14.2 A
DC Resistance14 mΩ
Self Resonant Frequency60 MHz
MountSMT 
–Check availability