IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL16000B | Demoboard ADPL16000BEVKIT

Overview

TopologyBuck Converter
Input voltage7-60 V
Output 15 V / 0.4 A

Typical applications

  • Industrial Sensors
  • 4–20mA Current Loops, HVAC and Building Control, High-Voltage LDO Replacement, General Purpose Point-of-Load

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 68 µH, 0.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current0.8 A
Saturation Current0.99 A
DC Resistance400 mΩ
Self Resonant Frequency8.7 MHz
–Check availability