IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL16000A | Demoboard ADPL16000AEVKIT

Overview

TopologyBuck Converter
Input voltage5-48 V
Output 13.3 V / 0.4 A

Typical applications

  • 4–20mA Current Loops, HVAC and Building Control, High-Voltage LDO Replacement, General Purpose Point-of-Load
  • Industrial Sensors

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 47 µH, 1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1 A
Saturation Current1.2 A
DC Resistance272 mΩ
Self Resonant Frequency10 MHz
–Check availability