IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL16000

60V, 400mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converters

Overview

TopologyBuck Converter
Input voltage7-60 V
Switching frequency465-535 kHz
Output 15 V / 0.4 A

Description

The ADPL16000 family of products are high-efficiency, high-voltage, synchronous DC-DC converters with integrated MOSFETs operating over a wide input-voltage range of 4.5V to 60V.The converters can deliver up to 400mA and generate output voltages from 0.9V to 0.89 x VIN; ADPL16000A is fixed at 3.3V, ADPL16000B is fixed at 5.0V, and ADPL16000C is adjustable. The family of converters is available in a compact, 8-pin, 2mm x 2mm TDFN-CU package.

Features

  • Eliminates External Components and Reduces Total Cost
  • No Schottky—Synchronous Operation for High Efficiency and Reduced Cost
  • Internal Compensation
  • Internal Feedback Divider for Fixed 3.3V, 5V Output Voltages
  • Internal Soft-Start
  • All Ceramic Capacitors, Ultra-Compact Layout
  • Flexibility to Support Multiple Rails in a System
  • Wide 4.5V to 60V Input Voltage Range
  • Fixed 3.3V and 5V Output Voltage Options
  • Adjustable 0.9V to 0.89 x VIN Output Voltage Option
  • Delivers up to 400mA Load Current
  • Configurable Between PFM and Forced-PWM Modes
  • Reduces Power Dissipation
  • 92% Peak Efficiency
  • PFM Feature for High Light-Load Efficiency
  • 2.2µA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
  • Hiccup-Mode Current Limit and Auto-retry Startup
  • Built-In Output Voltage Monitoring with Open Drain RESET Pin
  • Programmable EN/UVLO Threshold
  • Monotonic Startup into Prebiased Output
  • Overtemperature Protection
  • Wide -40°C to +125°C Ambient Operating Temperature Range and -40°C to +150°C Junction Temperature Range
  • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions

Typical applications

  • 4–20mA Current Loops, HVAC and Building Control, High-Voltage LDO Replacement, General Purpose Point-of-Load
  • Industrial Sensors

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 68 µH, 0.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current0.8 A
Saturation Current0.99 A
DC Resistance400 mΩ
Self Resonant Frequency8.7 MHz
–Check availability