IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices ADP5360 | Demoboard ADP5360CB-EVALZ

Advanced Battery Management PMIC with Ultra Low Power Fuel Gauge, Battery Protection, Buck and Buck Boost

Overview

TopologyBuck-Boost Converter
Input voltage5 V
Output 15 V

Description

This user guide describes the hardware and software used in the ADP5360CB-EVALZ evaluation board and includes detailed schematics and printed circuit board (PCB) layouts. The ADP5360 includes a high performance linear regulator for single Li-ion/Li-ion battery charging, ultralow quiescent current fuel gauge and battery protection circuit, an ultralow quiescent buck and a buck boost switching regulator, and a supervisory circuit. The ADP5360CB-EVALZ evaluation board supports an external USB dongle connection and the graphic user interface (GUI) software allows the user to evaluate the comprehensive functionalities provided by the I2C interface. The ADP5360 operates over the −40°C to +85°C junction temperature range and is available in a 32-ball, 2.56 mm × 2.56 mm WLCSP. More information on the ADP5360 is provided in the ADP5360 data sheet, available from www.analog.com, which must be consulted in conjunction with this evaluation board user guide

Features

  • VBUS input voltage: 4.0 V to 6.5 V
  • Fully featured evaluation board for the ADP5360
  • Evaluation software and installation CD included
  • Simple device measurements and demonstrable with -A voltage power supply
  • A battery or battery simulator-A voltage meter
  • Load resistors or an electrical load

Typical applications

  • Portable medical devices
  • Portable consumer devices, Wearable devices
  • Rechargeable Li-Ion/Li-Poly battery-powered devices