IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices ADP5350CP | Demoboard ADP5350CP-EVALZ User Guide

Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators

Overview

TopologyBoost Converter
Input voltage3.7-4.2 V
Switching frequency2700-3300 kHz
Output 10.6 A

Description

This user guide describes the hardware and software for the evaluation of the ADP5350CP-EVALZ evaluation board, and includes detailed schematics and printed circuit board (PCB) layouts.The ADP5350 combines one high performance buck regulator for single Li-ion/Li-ion polymer battery charging, a fuel gauge, a highly programmable boost regulator for LED backlight illumination, one ultralow quiescent current low dropout (LDO) regulator, and two general-purpose LDO regulators.The ADP5350CP-EVALZ evaluation board supports an external USB dongle connection and the GUI software allows the user to evaluate the comprehensive functionalities provided by the I2C interface.The ADP5350 operates over the −40°C to +125°C junction temperature range and is available in a 32-lead, 5 mm × 5 mm LFCSP package.Full details on the device are provided in the ADP5350 data sheet, available from Analog Devices, Inc., which must be consulted in conjunction with this evaluation board user guide.

Features

  • Input voltage: 4.0 V to 5.38 V
  • Full featured evaluation board for the ADP5350
  • Evaluation software and installation CD included
  • Simple device measurements and demonstrable with A voltage supply
  • A battery or battery simulator
  • Load resistors or an electrical load

Typical applications

  • Rechargeable Li-Ion and Li-Ion polymer battery-powered devices
  • Portable consumer devices / Portable medical devices / Portable instrumentation devices / Wearable devices