IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP5056 | Demoboard EVAL-AD9986

Evaluating the AD9986 Mixed Signal, Front-End RF Transceiver

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.5 V
IC revisionA

Description

The user guide describes the AD9081-FMCA-EBZ, AD9082-FMCA-EBZ, AD9986-FMCB-EBZ, and AD9988-FMCB-EBZ evaluation boards, which provide all of the support circuitry required to operate the AD9081, AD9082, AD9986, AD9988, AD9207, AD9209, or AD9177 in their various modes and configurations. The application software used to interface with the devices is also described. These evaluation boards connect to the Analog Devices, Inc., ADS9-V2EBZ for evaluation with the ACE software.These evaluation boards can also interface to commercially available field-programmable gate array (FPGA) development boards from Xilinx® or Intel®. Information on how to use these platforms to evaluate the AD9081 or the AD9082 is available in the Using the AD-FMC-SDCARD section.The ACE software allows the user to set up the MxFE® in various modes and to capture analog-to-digital converter(ADC) data for analysis. The DPGDownloaderLite software (included in ACE installation) generates and transmits vectors to the digital-to-analog converters (DACs), which can then be sent to a spectrum analyzer for further analysis.For additional information, see the AD9081, AD9082, AD9986, AD9988, AD9207, AD9209, or AD9177 data sheets and the UG-1578, the device user guide, which must be consulted in conjunction with the user guide when using the evaluation boards.

Features

  • Fully functional evaluation board for the AD9986
  • PC software for control with analysis, control, evaluate (ACE) software On-board clocking provided by the HMC7044 manages device and FPGA clocking
  • Option to switch to external direct clocking

Typical applications

  • Medical applications
  • Field programmable gate array (FPGA) and processor applications
  • Small cell base stations
  • Security and surveillance

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability