IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP3050

200 kHz, 1 A Step-Down High-Voltage Switching Regulator

Overview

TopologyBuck Converter
Input voltage3.6-30 V
Switching frequency170-240 kHz
Output 15 V / 1 A
Output 23.3 V / 1 A
IC revisionC

Description

The ADP3050 is a current-mode monolithic buck (step-down) PWM switching regulator that contains a high current 1A switch and all control, logic and protection functions. It uses a unique compensation scheme which allows the use of any type of output capacitor (tantalum, ceramic, electrolytic, OS-CON). Unlike some buck regulators, the design is not restricted to using a specific type of output capacitor or ESR value.A special boosted drive stage is used to saturate the NPN power switch, providing a system efficiency higher than conventional bipolar buck switchers. Further efficiency improvements are obtained by using the low voltage regulated output to provide the internal operating current of the device. A high switching frequency allows the use of small external surface-mount components. A wide variety of standard off-the-shelf devices can be used, providing a great deal of design flexibility. A complete regulator design requires only a few external components.The ADP3050 includes a shutdown input that places the device in a low power mode, reducing the total supply current to under 20 µA. Internal protection features include thermal shutdown circuitry and a cycle-by-cycle current limit for the power switch to provide complete device protection under fault conditions.The ADP3050 provides excellent line and load regulation,maintaining typically less than ±3% output voltage accuracy over temperature and under all input voltage and output current conditions.The ADP3050 is specified over the industrial temperature range of −40°C to +85°C and is available in a thermally enhanced 8-lead (not Pb-free only) SOIC package and a standard 8-lead (Pb-free only) RoHS-compliant SOIC package.

Features

  • Wide input voltage range: 3.6 V to 30 V
  • Adjustable and fixed (3.3 V, 5 V) output options
  • Integrated 1 A power switch
  • Uses small surface-mount components
  • Cycle-by-cycle current limiting
  • Peak input voltage (100 ms): 60 V
  • Configurable as a buck, buck-boost, and SEPIC regulator
  • Available in 8-lead SOIC package
  • Supported by ADIsimPower™ design tool

Typical applications

  • Distributed power systems
  • Preregulator for linear regulators
  • Automotive systems
  • PC peripheral power systems
  • Industrial power systems
  • Battery chargers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current6 A
Saturation Current3.7 A
DC Resistance36 mΩ
Operating Voltage120 V
Self Resonant Frequency13.5 MHz
Size1260 
VersionStandard 
–Check availability
SPECWE-PD SMT Power Inductor, 27 µH, 5.3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance27 µH
Performance Rated Current5.3 A
Saturation Current3.5 A
DC Resistance45 mΩ
Operating Voltage120 V
Self Resonant Frequency12 MHz
Size1260 
VersionStandard 
–Check availability