IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP2360 | Demoboard ADP2360CP-EVALZ

Evaluating the ADP2360 DC-to-DC Switching Regulator

Overview

TopologyBuck Converter
Input voltage4.5-60 V
Output 13.3 V

Description

The ADP2360CP-EVALZ evaluation board demonstrates the functionality of the ADP2360 dc-to-dc converter. Use this board to evaluate simple device measurements, such as line regulation, load regulation, and efficiency. The evaluation board provides a power-good output and other features such as soft start time, and the maximum inductor current can be modified by changing component values.

Features

Input voltage range: 4.5 V to 60 VOutput voltage: 3.3 VPower good

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 100 µH, 0.51 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.51 A
Saturation Current0.29 A
Self Resonant Frequency11 MHz
MountSMT 
Check availability