IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP2230

Dual 2 MHz, 800 mA, Synchronous, Low Quiescent Current Buck Regulator

Overview

TopologyBuck Converter
Input voltage6 V
Switching frequency1500-2500 kHz
Output 13.3 V / 0.8 A
Output 21.2 V / 0.8 A
Output 31.8 V / 0.8 A
IC revisionA

Description

The ADP2230 includes two high efficiency, low quiescent current, 800 mA, step-down, dc-to-dc converters in a small, 10-lead, 3 mm × 3 mm, LFCSP package. The total solution requires only five tiny external components. When the ADP2230 is used with three 0603 capacitors and two 2 mm × 2 mm inductors, the total solution size is about 48 mm2, resulting in the smallest footprint solution to meet a variety of portable applications.The ADP2230 buck regulator uses a proprietary, high speed, current mode, constant frequency, PWM control scheme for excellent stability and transient response. The buck outputs operate out of phase to reduce the input current ripple.To ensure the longest battery life in portable applications, the ADP2230 has a power saving variable frequency mode that reduces the switching frequency under light load conditions.During logic controlled shutdown, the input is disconnected from the output, and it draws less than 0.1 μA from the input source. The ADP2230 operates from input voltages from 2.3 V to 6.5 V, allowing the use of multiple alkaline, NiMH, or lithium cells and other standard power sources.The ADP2230 offers multiple options for setting the operating frequency. To maximize light load efficiency, the ADP2230 can operate at a reduced switching frequency in PSM and switch automatically to PWM as the load increases. The ADP2230 can be forced to operate at 2 MHz in PWM only mode when noise considerations are more important than efficiency. The ADP2230 can also be synchronized with a 1.5 MHz to 2.5 MHz external clock via the SYNC pin. When using the external clock synchronization control, both buck outputs operate in phase with the applied clock signal.The ADP2230 includes an internal power switch, synchronous rectifier, and compensation to minimize external part count and maximize efficiency. Other key protection features include undervoltage lockout to prevent deep battery discharge, internal soft start to prevent input current overshoot at startup, and an integrated, switched resistor, QOD function that automatically discharges the output when the device is disabled. Short-circuit protection and thermal overload protection circuits prevent damage in adverse conditions.

Features

  • Input voltage range: 2.3 V to 6.5 V
  • Fixed and adjustable output voltage options
  • Fixed output voltage pair options: 1.2 V/1.8 V, 1.2 V/3.3 V, 1.8 V/3.3 V
  • Adjustable output voltage range: 0.8 V to 6 V
  • Minimum guaranteed continuous output current: 800 mA
  • Up to 94% efficiency
  • Low quiescent current of 15 μA for both channels in power saving mode (PSM)
  • Low shutdown current: 0.1 μA (typical)
  • 100% duty cycle for low dropout operation
  • SYNC pin switching frequency options
  • 2 MHz fixed pulse-width modulation (PWM) mode
  • 2 MHz PSM/PWM automatic transitioning mode
  • External clock synchronization from 1.5 MHz to 2.5 MHz
  • Enable input with precision thresholds for each output
  • 180° phase shifted PWM outputs for minimum VIN ripple
  • Current-limit and thermal shutdown (TSD) protection
  • Quick output discharge (QOD)
  • 10-lead, 3 mm × 3 mm × 0.75 mm LFCSP package

Typical applications

  • Digital cameras and audio devices
  • Point of sales and transaction processing instruments
  • Portable and battery-powered equipment
  • Mobile phones
  • Medium format display tablets and pads
  • Automatic meter readers (WSN)
  • Medical instruments

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 2.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current2.5 A
Saturation Current2.35 A
Self Resonant Frequency100 MHz
MountSMT 
Check availability