IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP1034

3-Channel Isolated Micropower Management Unit with Seven Digital Isolators and Programmable Power Control

Overview

TopologyFlyback Converter
Input voltage24 V
Switching frequency235-265 kHz
Output 124 V / 0.03 A

Description

The ADP1034 is high performance, isolated micropower management unit (PMU) that combines an isolated flyback dc-to-dc regulator, an inverting buck boost dc-to-dc regulator, and a buck dc-todc regulator, providing three isolated power rails. The ADP1034 includes four high speed serial peripheral interface (SPI) isolation channels and three general-purpose isolators for channel to channel applications where low power dissipation and small solution size are required.

Features

  • Wide input supply voltage range: 4.5 V to 60 V
  • Integrated flyback power switch
  • Generates isolated, independent, resistor-programmable bipolar outputs and factory-programmable buck output
  • VOUT1: 6 V to 28 V
  • VOUT2: 5.0 V
  • VOUT3: −24 V to −2 V
  • 86% typical efficiency at 2.61 W output power
  • Programmable power control pin (PPC_IN) for adjusting VOUT1through serial command
  • Uses a 1:1 ratio transformer for simplified transformer design
  • Adjustable switching frequency via SYNC input
  • Peak current limiting and overvoltage protection
  • Internal compensation and soft start control per regulator
  • Precision enable input
  • High speed, low propagation delay, SPI signal isolation channels
  • Three 100 kbps general-purpose isolated data channels
  • 41-lead, 9 mm × 7 mm LFCSP form factor enables small overall solution size
  • −40°C to +125°C operating junction temperature range
  • Safety and regulatory approvals (pending)
  • CISPR11 Class B radiated emission
  • UL recognition: 2500 V rms for 1 minute per UL 1577
  • CSA Component Acceptance Notice 5A
  • 300 V rms basic insulation between slave, master, and fieldpower domains (IEC 61010-1, pending)
  • VDE certificate of conformity
  • DIN V VDE 0884-10 (VDE 0884-10):2006-12
  • VIORM = 565 V peak

Typical applications

  • Industrial automation and process control, Instrumentation and data acquisition systems, Data and power isolation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750316743
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability
750317986
SPECFlyback Transformer
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability
750318257
SPECFlyback Transformer
Simu­lation
Availability
Downloads3 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability