IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP1031 | Demoboard EVAL-AD5758 User Guide UG-1268

Three-Channel, Isolated Micropower Management Unit with Seven Digital Isolators

Overview

TopologyOther Topology
Switching frequency117.5-265 kHz
IC revisionA

Description

This user guide describes the evaluation board for the AD5758, a single-channel, voltage and current output, digital-to-analog converter (DAC) with on-chip dynamic power control (DPC) to minimize package power dissipation. For full details, refer to the AD5758 data sheet. Consult the data sheet when using the EVAL-AD5758SDZ. The configuration of the various link options is explained in the Evaluation Board Hardware section. The installation of the companion software is discussed in the Evaluation Software Quick Start Procedures section. The EVAL-AD5758SDZ, as shown in Figure 1, requires the EVAL-SDP-CS1Z board. The EVAL-AD5758SDZ interfaces to the USB port of the PC via the EVAL-SDP-CS1Z board. The Analysis|Control|Evaluation (ACE) software allows simplified programming of the AD5758, and is available with the EVAL AD5758SDZ evaluation board.

Features

  • Full featured evaluation board for the AD5758
  • On-board 2.5 V ADR4525 reference
  • On-board ADP1031-1 isolated PMU with integrated SPI signal isolation channels
  • ACE software for control

Typical applications

  • Industrial automation and process control, Data and power isolation, Instrumentation and data acquisition systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750316743
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability