IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADM2587E | Demoboard EVAL-ADM2578EEB2Z

Signal and Power Isolated RS-485 Transceiver with ±15 kV ESD Protection

Overview

TopologyOther Topology

Description

Use the ADM2587E isolated repeater evaluation board to easily evaluate the ADM2587E power and signal isolated RS-485/RS-422 transceiver. Screw terminal blocks provide convenient connections for the power and signal connections. The evaluation board does not require jumper connections because flow control is implemented with a high speed comparator circuit. The board is configured as half-duplex and has a 120 Ω termination resistor fitted on the receiver inputs. Test points are included on the power and signal lines on both sides of the isolation barrier. The ADM2587E evaluation board is designed to reduce emissions generated by the high frequency switching elements used by the isoPower® technology to transfer power through the ADM2587E integrated transformer. The layout of the evaluation board uses the guidelines provided in the AN-1349 Application Note, PCB Implementation Guidelines to Minimize Radiated Emissions on the ADM2582E/ADM2587E RS-485/RS-422 Transceivers.

Features

  • Isolated RS-485/RS-422 transceiver, configurable as half or full duplex
  • isoPower integrated isolated dc-to-dc converter
  • ±15 kV ESD protection on RS-485 input/output pins
  • ADM2582E data rate: 16 Mbps
  • ADM2587E data rate: 500 kbps
  • 5 V or 3.3 V operation
  • See datasheet for additional features

Typical applications

  • Multipoint data transmission systems
  • Industrial field networks

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor20 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
Check availability