IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADM2461E

Evaluating the ADM2461E 500 kbps, 5.7 kV RMS, Signal Isolated, Half-Duplex RS-485 Transceiver with ±15 kV IEC ESD

Overview

TopologyOther Topology
Input voltage20 V
Switching frequency100-250 kHz

Description

The EVAL-ADM2461EEBZ allows for the simplified, efficient evaluation of the ADM2461E 500 kbps, 5.7 kV rms, signal isolated, half-duplex, RS-485 transceiver.The EVAL-ADM2461EEBZ comes with options for the evaluation of the ADM2461E in an individual system. Digital and RS-485 bus signals are easily accessible via the screw terminal blocks on the EVAL-ADM2461EEBZ. Each digital input can be configured via the on-board jumper options.

Features

  • Simplified evaluation of the ADM2461E signal isolated 500 kbps half-duplex RS-485 transceiver
  • 2-layer PCB compliant with EN 55032 Class B radiated emissions
  • Footprint for standard half-duplex, 16-lead, SOIC_W package with 8.0 mm creepage and clearance
  • 2 on-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
  • Jumper options to utilize flexible, VDD1 low voltage supply rail for interfacing with I/O nodes as low as 1.7 V
  • SMA connector for TxD input signal
  • Optional on-board LTC1799 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS-485 signals

Typical applications

  • Utility networks
  • Industrial field buses, Building automation
  • Heating, ventilation, and air conditioning (HVAC) networks

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1327 - Rising Cage Clamp 5.00mm pitch - Vertical cable entry - THT, 4, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
–Check availability