IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADIN2299

Multiprotocol Two-Port Industrial Ethernet Platform: Module and Embedded Design Solutions with Precertified Protocols

Overview

TopologyOther Topology
IC revisionC

Description

The ADIN2299 is a complete, pretested solution that manages the industrial protocol and network traffic for an applications processor.The module contains everything needed to participate in a Ether-CAT, PROFINET® real time (RT) and isochronous real time (IRT), EtherNet/IP network, including a communications controller, protocol stack, flash, RAM, follower controller, and physical layer (PHY). An applications processor connects via a universal asynchronous receiver transmitter (UART), serial peripheral interface (SPI), or Ethernet interface.At the software layer, the applications processor connects to a unified interface so the supported industrial protocols can be used without changing the applications processor software. The ADIN2299 platform was precertified so that the field device can operate in any of the supported industrial Ethernet networks.

Features

  • All protocols precertified
  • PROFINET RT (Class B)
  • PROFINET IRT (Class C)
  • EtherNet/IP with DLR
  • EtherCAT
  • Modbus/TCP
  • Configurable applications processor interface
  • UART: 115,200 bps to 1,000,000 bps
  • Ethernet at 10 Mbps or 100 Mbps
  • SPI follower: 10 MHz maximum clock
  • Industrial Ethernet interface-compliant to IEEE 802.3, 10Base or 100Base transmit half and full duplex
  • Single 3.3 V power supply, 840 mW
  • Cycle time down to 1 ms (cycle times vary based on protocol,link type, and application data)
  • 194-ball chip-scale package BGA form factor
  • RoHS 3 compliant
  • –40°C to +85°C industrial temperature range

Typical applications

  • Factory and process automation, Motion control, Building automation, Robotics
  • Energy
  • Transportation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, 100BASE-TX, non-PoE
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate100BASE-TX 
PoEnon-PoE 
Ports1x1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsNo 
–Check availability