IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADIN1200 | Demoboard EVAL-ADIN1110

ADIN1100 10BASE-T1L Ethernet PHY Evaluation Kit Media Converter to 10BASE-T with ADIN1200 Ethernet PHY

Overview

TopologyLAN / POE
IC revisionPrA

Description

The EVAL-ADIN1100EBZ is a flexible platform enabling quick evaluation of the ADIN1100 robust, low power 10BASE-T1L PHY. The EVAL-ADIN1100EBZ provides 10 Mbps single pair Ethernet (SPE) connections with devices across 1.7 km of cable.The evaluation board offers two modes of operation for maximum flexibility. Connected to a PC via USB port, the full set of ADIN1100 register settings and features such as link quality monitoring and diagnostics can be accessed with the ADIN1100 GUI software.Alternatively, the EVAL-ADIN1100EBZ board can operate in stand-alone mode where it is configured by setting hardware configuration links and switches. On-board LEDs provide status indication.The ADIN1100 data (MII, RMII, and RGMII) and management (MDIO) interfaces are accessible on header connectors for easy connection to an external host controller.A small prototyping area and test points are provided for experimentation with alternative cable connection topologies including isolation transformers and/or power coupling inductors.

Features

  • User friendly access to all ADIN1100 features
  • (GUI) software on PC or standalone hardware configured operation
  • Flexible power supplies and prototyping options
  • On-board ARM Cortex-M ADuCM4050 microcontroller
  • 10BASE-T1L to 10BASE-T media converter

Typical applications

  • Industrial automation, Process control, Factory automation, Robotics and motion control, Building automation, Test and measurement
  • Industrial internet of things (IoT)

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
USB
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Through Hole Reflow, 100BASE-TX, PoE+
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate100BASE-TX 
PoEPoE+ 
Ports1x1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
MountTHR 
USBNo 
Shield TabsNo 
–Check availability