IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADG772BCPZ | Demoboard ADS10-V1EBZ

Overview

TopologyOther Topology

Typical applications

  • Communications Test Equipment Solutions, Data Acquisition Solutions, Radio Frequency (RF) Signal and Vector Network Analyzer Solutions
  • E-Band Radio, Software Defined Radio (SDR), Wideband RF Signal Processing, Wireless Infrastructure Solutions
  • Avionic Systems, Aerospace and Defense Radar Systems, Electronic Surveillance and Countermeasures, Military Communication Solutions, Phased Array Technology

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVS TVS Diode – High Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeSOT23-6L 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2.9 mm
Width2.8 mm
Height1.16 mm
–
–
–
–
–
–
MountSMT 
–
–
–
Channels2+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
Channel (Reverse) Leakage Current [max.]1 µA
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]2 pF
(Reverse) Peak Pulse Current7 A
Channel ESD Clamping Voltage [typ.]10 V
ESD Contact Discharge Capability8 kV
ApplicationUSB 1.0 -2.0 Flow Thru Design 
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -20 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingTray 
Interface TypeType B 
TypeHorizontal 
GenderReceptacle 
Pins9 
MountTHT 
PCB Thickness1.6 mm
Rated Current1.8 A
Working Voltage30 V (AC)
–
–
–
–
–
–
–
–
–
ApplicationUSB 3.0 
–Check availability