IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADBMS2950 | Demoboard AD-BMSE2E3W-SL

Overview

TopologyBattery Management System

Typical applications

  • Electric and hybrid 2-wheeler vehicles, Electric and hybrid 3-wheeler vehicles, Light electric vehicles
  • Grid Storage

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 33 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability
7490100111
SPEC10/100Base-TX SMT Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series 10/100Base-TX SMT Transformer
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length12.95 mm
Width9.65 mm
Height5.33 mm
Pad Dimension8.89 mm
–
–Check availability