IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD5758 | Demoboard AN-1599

Overview

TopologyDAC
IC revisionB

Typical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
VIN
VOut1(V)
IOut1(mA)
n
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 100 µH, 0.51 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.51 A
Saturation Current0.29 A
Self Resonant Frequency11 MHz
MountSMT 
Size4828 
Check availability
SPECWE-FLYLT Flyback Transformers for Linear Technology, 300 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance300 µH
Saturation Current0.45 A
MountSMT 
Input Voltage 36 - 72 V (DC)
Output Voltage 124 V
Output Current 170 mA
Turns Ratio1:1 
Leakage Inductance4 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8300 
Check availability