IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD4116

IEC 61000-4-x and CISPR 11 Tested Analog Input Design with AD4116 for Industrial Automation

Overview

TopologyBuck Converter
Input voltage2.5-10 V

Description

The AD4116 integrates a low noise, fast settling, 24-bit Σ-Δ analogto-digital converter (ADC) with an analog front end (AFE) for fully differential or single-ended, bipolar, ±10 V voltage inputs and five low voltage ADC inputs. The AD4116 is designed to work with programmable logic controller (PLC) and distributed control system (DCS) modules of industrial automation applications.This application note details the functionality of the AD4116 electromagnetic compatibility (EMC) printed circuit board (PCB) that can be used with the AD4116 for a typical ±10 V voltage and ±2.5 low-voltage input. The board design demonstrates a proven EMC solution for industrial automation applications. The IEC 61000-4-x set of standards discusses the evaluation of immunity of electrical and electronic equipment at a system level.

Features

  • 24-bit ADC with integrated analog front end
  • Fast and flexible output rate: 1.25 SPS to 62.5 kSPS
  • Channel scan data rate
  • 12,422 SPS per channel (80 µs settling, sinc5 + sinc1)
  • 20,618 SPS per channel (48 µs settling, sinc3)
  • 85 dB rejection of 50 Hz and 60 Hz at 20 SPS per channel
  • ±10 V inputs, 6 differential or 11 single-ended
  • Pin absolute maximum rating: ±65 V
  • Absolute input pin voltage up to ±20 V
  • ≥10 MΩ impedance
  • Low level direct ADC input
  • ±VREF inputs, 2 differential or 4 single-ended
  • Absolute input pin voltage, AVDD to AVSS
  • True rail-to-rail analog input buffers
  • On-chip 2.5 V reference
  • ±0.12% accuracy at 25°C, ±5 ppm/°C (typical) drift
  • Internal or external clock
  • Power supplies
  • AVDD to AVSS = 4.5 V to 5.5 V
  • IOVDD to DGND = 2 V to 5.5 V
  • Total IDD (AVDD + IOVDD) = 6.15 mA
  • Temperature range: −40°C to +105°C
  • 3-wire or 4-wire serial digital interface (Schmitt trigger on SCLK)
  • SPI, QSPI, MICROWIRE, and DSP compatible

Typical applications

  • Process control PLC and DCS modules, Instrumentation and measurement

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
n
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 40 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance40 µH
Saturation Current2 A
MountSMT 
Input Voltage 8 - 32 V (DC)
Output Voltage 15 V
Output Current 1360 mA
Output Voltage 25 V
Output Current 2360 mA
Turns Ratio3:1:1 
Leakage Inductance1 µH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8301 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 100 µH, 0.51 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.51 A
Saturation Current0.29 A
Self Resonant Frequency11 MHz
MountSMT 
Size4828 
Check availability