IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD2437 | Demoboard EVAL-AD2437A1NZ

Overview

TopologyOther Topology
IC revision2.1

Typical applications

  • Hearable and Wearable Solutions Home Theater and Gaming Solutions Personal Electronics Solutions Smart Home Solutions Unified Communications (UC) and ProAV
  • A2b Audio
  • Predictive Maintenance Solutions, Advanced Robotics Motion, Industrial Sensors and Field Instrument Solutions, Industrial Functional Safety Solutions, Industrial Power Supply Solutions, Industrial Robotics Solutions

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
Data rate
Application
L(µH)
VT(V (RMS))
n
Operating Temperature
L(mm)
W(mm)
H(mm)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2400 mA
Inductance4.7 µH
Operating Temperature -40 °C up to +125 °C
Length5.8 mm
Width5.8 mm
Height2.8 mm
Saturation Current1.95 A
Self Resonant Frequency40 MHz
MountSMT 
Check availability
SPECWE-STST Super Tiny Signal Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance4.5 Ω
Data rate10/100/1000 Base-T, 10/100 Base-T1 
ApplicationEthernet, Single Pair Ethernet 
Inductance350 µH
Insulation Test Voltage1500 V (RMS)
Turns Ratio1:1 
Operating Temperature -40 °C up to +105 °C
Length4.7 mm
Width3.22 mm
Height2.9 mm
MountSMT 
Check availability