IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices AD2437 | Demoboard EVAL-AD2437A1MZ

Overview

TopologyOther Topology
IC revision2.1

Typical applications

  • A2b Audio
  • Conference room transducer nodes; Musical instrument connectivity; Distributed audio systems; Personal audio zones

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(mA)
RDC(Ω)
Data rate
Application
L(µH)
VT(V (RMS))
n
Operating Temperature
L(mm)
W(mm)
H(mm)
C
Tol. C
VR(V (DC))
Size
Q
RISO
Ceramic Type
Fl(mm)
Packaging
ISAT(A)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 500 mA, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current500 mA
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
Size0603 
–
–
–
Pad Dimension0.3 mm
–
–
–
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance950 Ω
Maximum Impedance600 MHz 
Rated Current 2500 mA
Impedance @ 1 GHz800 Ω
TypeHigh Current 
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 1000 mA, 0.2 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1000 mA
DC Resistance0.2 Ω
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
Size0603 
–
–
–
Pad Dimension0.3 mm
–
–
–
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Maximum Impedance190 MHz 
–
Impedance @ 1 GHz228.849 Ω
TypeHigh Current 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 510 mA, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current510 mA
–
–
–
Inductance100 µH
–
–
Operating Temperature -40 °C up to +125 °C
Length4.8 mm
Width4.8 mm
Height2.8 mm
–
–
–
Size4828 
–
–
–
–
–
Saturation Current0.29 A
Self Resonant Frequency11 MHz
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Height0.5 mm
Capacitance47 pF
Capacitance±5% 
Rated Voltage16 V (DC)
Size0402 
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-STST Super Tiny Signal Transformer, –, 4.5 Ω
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
DC Resistance4.5 Ω
Data rate10/100/1000 Base-T, 10/100 Base-T1 
ApplicationEthernet, Single Pair Ethernet 
Inductance350 µH
Insulation Test Voltage1500 V (RMS)
Turns Ratio1:1 
Operating Temperature -40 °C up to +105 °C
Length4.7 mm
Width3.22 mm
Height2.9 mm
–
–
–
–
–
–
–
Pad Dimension5.18 mm
–
–
–
MountSMT 
–
–
–
–
–
–
–Check availability