IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems ALT80800

Automotive-Grade, Constant-Current 2.0 A PWM Dimmable Synchronous Buck LED Driver

Overview

TopologyBuck Converter
Input voltage4.5-55 V
Switching frequency2000 kHz
Output 150 V / 2.65 A

Description

The ALT80800 is a synchronous buck switching regulator that provides constant-current output to drive high-power LEDs. It integrates both high-side and low-side N-channel DMOS switches for DC-to-DC step-down conversion. A true average current is output using a cycle-by-cycle, controlled on-time method. Output current is user-selectable by an external current sense resistor. Output voltage is automatically adjusted to drive various numbers of LEDs in a single string. This ensures the optimal system efficiency. LED dimming is accomplished by a direct logic input pulsewidth modulation (PWM) signal at the PWM pin while EN is enabled. Alternatively, applying a PWM signal at the EN pin while PWM pin is high can enable “chopped battery” PWM dimming for legacy control modules. Furthermore, an Analog Dimming input (ADIM pin) can be used, for example, to calibrate the LED current or implement thermal foldback in conjunction with external NTC thermistor. The ALT80800 is provided in a 16-pin TSSOP (suffix LP), with exposed pad for enhanced thermal dissipation.

Features

  • AEC-Q100 qualified
  • Supply voltage 4.5 to 55 V
  • 2.0 A maximum output over operating temperature range
  • Integrated high-side and low-side MOSFETs: 200 mΩ / 150 mΩTYP
  • True average output current control
  • Internal control loop compensation
  • Integrated 5 V, 14 mA LDO regulator for peripheral circuits
  • Dimming via PWM pin or EN pin down to 0.1% at 200 Hz
  • Analog dimming (ADIM pin) for brightness calibration and thermal foldback
  • Low-power shutdown (1 μA typical)
  • Cycle-by-cycle current limit
  • Active low fault flag output
  • LED open fault mask setting for low VIN operation
  • Undervoltage lockout (UVLO) and thermal shutdown protection
  • Switching frequency dithering for improved EMC
  • Robust protection against: Adjacent pin-to-pin short, Pin-to-ground short, Component open/short faults

Typical applications

  • Automotive lighting/ Daytime running lights/ Front and rear fog lights/ Turn/stop lights/ Map light/ Dimmable interior lights

More information

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 10 µH, 7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current7 A
Saturation Current12.5 A
DC Resistance30 mΩ
Operating Voltage120 V
Self Resonant Frequency12 MHz
Size1040 
VersionSMT 
Saturation Current @ 10%7.9 A
Saturation Current @ 30%16.8 A
MountSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 33 µH, 5.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current5.5 A
–
DC Resistance45 mΩ
Operating Voltage120 V
Self Resonant Frequency8.5 MHz
Size1210 
VersionStandard 
Saturation Current @ 10%5.5 A
Saturation Current @ 30%6.8 A
MountSMT 
–Check availability