IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems ALT80800 | Demoboard APEK80800KLP-01-T

Overview

TopologyBuck Converter
Input voltage4.5-55 V
Switching frequency200-2000 kHz

Typical applications

  • Hi/Lo Beam and Matrix Headlights; Front and Rear Fog Lights; Daytime Running Lights; Turn/stop Lights; Dimmable Interior Lights; Other Automotive Lighting Applications

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 33 µH, 5.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current5.5 A
DC Resistance45 mΩ
Operating Voltage120 V
Self Resonant Frequency8.5 MHz
Size1210 
VersionStandard 
–Check availability