IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems A8652

Wide Input Voltage, Synchronous USB Buck Regulator with Remote Load Regulation

Overview

TopologyBuck Converter
Input voltage4-36 V
Switching frequency100-2200 kHz
Output 10.8 V / 1.2 A

Description

The A8652/53 is a high output current synchronous Buck regulator that provides tight load regulation over a wiring harness without the need for remote sense lines. This remote load regulation is achieved with an integrated open-loop correction scheme that, given a known wiring harness resistance, adjusts the output voltage based on the measured load current and a user programmable gain, achieving ±2% accuracy at 500 mV of correction. The Remote Load Regulation control includes a 115% regulated voltage clamp in conjunction with a dynamic over voltage protection with OVP threshold changing with the correction voltage. The A8652/53 includes a user configurable load side current limit to fold back the output voltage during an output over current condition. The A8652/53 regulates nominal input voltages from 4.0 V to 36 V and remains operational when VIN drops as low as 2.6 V. When the input voltage approaches the output voltage, the duty cycle is maximized to maintain the output voltage.

The A8652/53’s features include externally set soft-start time, external compensation network, an EN input to enable VOUT, a SYNC/FSET input to synchronize or set the PWM switching frequency, and a PowerOK output to indicate when VOUT is within regulation and there is no load side current limit condition. Protection features include VIN under-voltage-lockout, cycle-by-cycle current limit, hiccup mode short-circuit protection, dynamic over-voltage protection, and thermal shutdown. A8652/53 provides open-circuited, adjacent pin short-circuit, and short-to-ground protection at every pin to satisfy the most demanding automotive and non-automotive applications.

The A8652/53 device is available in a 16-pin eTSSOP package with exposed pads for enhanced thermal dissipation. It is lead (Pb) free, with 100% matte tin lead frame plating. The maximum junction temperature (TJ(max)) is 150°C.

Features

  • Automotive AEC-Q100 qualified
  • Cable and wiring drop compensation
  • Dynamic Voltage correction with controller
  • Integrated high-side and low-side switching MOSFETs
  • Programmable Load Side Current Limit
  • Maximized duty cycle for low dropout operation
  • Operating input voltage range: 4.0 V to 36 V
  • UVLO STOP threshold is at 2.6 VTYP
  • Withstands surge voltages up to 40 V
  • Continuous Loading: 2.6 A for A8653; 1.0 A for A8652
  • Adjustable switching frequency (fSW): 100 kHz to 2.2 MHz
  • Synchronization to external clock: 100 kHz to 2.2 MHz
  • Frequency dithering for lower EMI signature
  • External adjustable compensation network
  • Stable with ceramic output capacitors
  • Pre-bias startup compatible
  • Power OK (POK) output
  • Dynamic over voltage protection, cycle-by-cycle current limit, hiccup mode short circuit, and thermal protections
  • Open-circuit and adjacent pin short-circuit tolerant
  • Short-to-ground tolerant at every pin
  • USB3 Charging capability: A8653 – 2.6 A
  • USB2 capability: A8652 – 1 A

Remarks:Table 3: Recommended Components ValuesRefer apge no.30

Typical applications

  • Navigation Systems
  • Rear Seat Entertainment
  • Automotive USB Power Ports
  • Motorcycle Clusters

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 33 µH, 3.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current3.75 A
Saturation Current @ 10%3.3 A
Saturation Current @ 30%7.4 A
DC Resistance112 mΩ
Self Resonant Frequency6 MHz
MountSMT 
–Check availability