IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems A8591-1

Overview

TopologyBuck Converter
Input voltage4-35 V
Switching frequency300-2400 kHz
Output 13.3 V / 2 A

Description

It is Wide Input Voltage, 2 A BuckRegulator Family with Low-IQ Mode/The A8585 family is designed to provide the power supplyrequirements of next generation car audio and infotainmentsystems. The A8585 family provides all the control andprotection circuitry to produce a hig

Features

  • Automotive AEC-Q100 qualified
  • Withstands surge input to 40 VIN for load dump
  • Operates down to 3.4 VIN (typ), 3.6 VIN (max) for idle stop
  • Utilizes pulse-frequency modulation (PFM) for low-IQ mode
  • 10 μA Sleep mode (automatic PWM / Low-IQ PFMmode selection)
  • Fixed output voltage options: 3.3 or 5 V with ±1%accuracy
  • Delivers up to 2 A of output current
  • Integrated 110 mΩ high-side MOSFET
  • Adjustable switching frequency from 300 kHz to 2.4 MHz
  • EMI reduction features:□□Frequency dithering□□Controlled switching node
  • External synchronization capability
  • Maximum duty cycle for low dropout
  • Active low NPOR output with 7.5 ms delay
  • Pre-bias startup capable: VOUT increases monotonically,will not cause a reset

Typical applications

  • Home audio
  • HVAC
  • Network and telecom
  • Audio systems
  • Industrial
  • Navigation
  • Instrument clusters

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current6.2 A
Saturation Current @ 10%8.4 A
Saturation Current @ 30%16.6 A
DC Resistance30 mΩ
Self Resonant Frequency27 MHz
MountSMT 
–Check availability