IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems A81850 | Demoboard APEK81850

Overview

TopologyBuck-Boost Converter
Input voltage5-37 V
Output 122 V
IC revision1

Description

The A81850 is a synchronous boost/buck/buck-boost controller with programmable outputs and a SPI communication interface capable of 80 W per channel. The device integrates two half-bridge drivers able to create a dual-channel synchronous boost or buck converter or a single-channel synchronous buck-boost converter.

Features

  • Two-channel synchronous boost or buck controllers orsingle-channel buck-boost controller
  • Wide VIN range: 5 to 37 V operating, 40 V transient
  • Output voltage ranges:□ Boost mode: 16 to 65 V, with 2% accuracy□ Buck mode: 3.3 to 6 V, with 1.5% accuracy□ Buck-boost mode: 5 to 22 V, with 2% accuracy
  • Programmable output voltage□ 8-bit resolution in boost and buck-boost mode□ 3.3 V, 4.5 V, 5 V, 5.5 V, and 6 V in buck mode
  • Fixed-frequency operation, 200 to 450 kHz
  • Array mode supports in-parallel operation of up to twounits (four phases): Units can be synchronized

Typical applications

  • Electronic Power Steering, Information Systems and Entertainment

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
RESR(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 100 µF, 50 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current350 mA
Impedance460 mΩ
Leakage Current50 µA
Dissipation Factor12 %
Diameter8 mm
Length10.5 mm
Packaging15" Tape & Reel 
ESR0.230064 Ω
–Check availability
SPECWCAP-PSLC Aluminum Polymer Capacitors, 330 µF, 35 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 µF
Rated Voltage35 V (DC)
Endurance 2000
Ripple Current4400 mA
–
Leakage Current2310 µA
Dissipation Factor12 %
Diameter10 mm
Length12.4 mm
Packaging15" Tape & Reel 
ESR0.02 Ω
–Check availability