IC manufacturers 3peak incorporated

IC manufacturers (109)

3peak incorporated TPP60308 | Demoboard TPP60308

60-V 3.5-A Step-Down DC/DC Converter

Overview

TopologyBuck Converter
Input voltage60 V
Switching frequency100-2500 kHz
IC revisionA.0

Description

The TPP60308 is a 60-V, 3.5-A output, non-synchronous, step-down, and switch-mode converter with integrated high-side power MOSFET.The TPP60308 employs current-mode control supporting simple external compensation and flexible component selection. It also supports low quiescent current mode with pulse-skipping and ultra-low sleep current.With the integrated phase-locked loop, the TPP60308 can synchronize with an external clock source with wide frequency selection, optimized for efficiency, physical dimensions, and electromagnetic interference (EMI).Protection and diagnostic features protect the device as well as the system power supply. The soft-start feature controls the output ramping. Current limit, frequency foldback, and over-temperature protection improve system-level robustness.

Features

  • High Efficiency at Light Loads with Pulse Skipping
  • 80-mΩ High-Side MOSFET
  • 160-μA Operating Quiescent Current and 2.25-μA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Integrated PLL to Synchronize with External Clock
  • Adjustable UVLO Voltage and Hysteresis
  • Soft-Start and Sequencing
  • 0.8-V 1.5% Internal Voltage Reference
  • 8-Pin ESOP8 with Exposed Pad Package
  • –40°C to 125°C Operation Ambient TemperatureRange

Typical applications

  • 12-V, 24-V, 48-V Industrial Power Application, Telecom & Communication Equipment Power Applications

Parts approved by 3peak incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CHSA SMT High Current Inductor, 8.2 µH, 8.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Rated Current8.8 A
Saturation Current12.1 A
DC Resistance15 mΩ
Self Resonant Frequency30 MHz
MountSMT 
Size1212 
–
–Check availability
SPECWE-PD SMT Power Inductor, 15 µH, 3.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current3.5 A
Saturation Current4.1 A
DC Resistance43 mΩ
Self Resonant Frequency16.8 MHz
MountSMT 
Size1050 
VersionPerformance 
–Check availability