| Topology | Buck Converter |
| Input voltage | 36 V |
| Output 1 | 5 V / 2 A |
| IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | ISAT(A) | RDC max.(mΩ) | fres(MHz) | Size | Version | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-PD SMT Power Inductor, 15 µH, 4.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Saturation Current4.1 A | DC Resistance43 mΩ | Self Resonant Frequency16.8 MHz | Size1050 | VersionPerformance | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |