IC manufacturers 3peak incorporated

IC manufacturers (109)

3peak incorporated TPP362080 | Demoboard TPP362080

30-V Input, 2-A Synchronous Step-Down Voltage Regulator

Overview

TopologyBuck Converter
Input voltage4.5-30 V
Switching frequency500-2200 kHz

Description

The TPP36208x series is a simple, easy-to-use, 2 A output, synchronous, step-down, and switch-mode converter with internal power MOSFETs.The TPP36208x series integrates low-RDS(ON) power transistors in the TSOT23-6 package with internal soft-start, compensation, and protection features. The TPP36208x offers a very compact solution to achieve a 2-A continuous output current over a wide input supply range, with excellent load and line regulation.The TPP36208x series has different versions of switchingfrequencies at 500-kHz, 1-MHz and 2.2-MHz, and also supports light load PSM to save quiescent current and forced-PWM mode to maintain the fixed switching frequency.The device is available in the 6-pin TSOT23-6 packagewith the support of a wide operation ambient temperaturerange from −40 °C to 125 °C.

Features

  • Wide Supply Voltage: 4.5 V to 36 V
  • Absolute Maximum Voltage: 42 V
  • Internal Power FET: 180 mΩ and 90 mΩ
  • 0.6-V Reference Voltage with 2% Accuracy
  • High-Efficiency Synchronous-Mode Operation
  • Fixed Switching Frequency 500 kHz (TPP362080/2) 1 MHz (TPP362084/5) 2.2 MHz (TPP362081/3)
  • Low 2-μA Shutdown, 70-μA Quiescent Current
  • Internal Light Load Power-Save Mode for High Efficiency at Light Load (TPP362080/1/4)
  • Forced-PWM Mode for Low-Output Ripple (TPP362082/3/5)
  • Internal 2-ms Soft-Start Timer
  • Internal Loop Compensation
  • Over-Current Protection with Hiccup Mode
  • Output over Voltage Protection
  • Thermal Shutdown
  • Small Outline Package TSOT23-6
  • −40°C to 125°C Operation Ambient Temperature Range

Typical applications

  • 12-V, 24-V Distributed Power Supply
  • Industrial Applications

Parts approved by 3peak incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 4.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Saturation Current4.1 A
DC Resistance43 mΩ
Self Resonant Frequency16.8 MHz
Size1050 
VersionPerformance 
–Check availability