IC manufacturers 3peak incorporated

IC manufacturers (109)

3peak incorporated TPP361060 | Demoboard TPP361060

36-V Input, 1-A Synchronous Step-Down Voltage Regulator

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Switching frequency500-2200 kHz
IC revisionA.1

Description

The TPP36106x series is a simple, easy-to-use, 1-A output, synchronous, step-down, and switch-mode converter with internal power MOSFETs.The TPP36106x integrates low-RDS(ON) power transistors in the TSOT23-6 package with internal soft-start, compensation, and protection features. The TPP36106x offers a very compact solution to achieve a 1-A continuous output current over a wide input supply range, with excellent load and line regulation.The TPP36106 has different versions of switching frequency at 500-kHz, 1-MHz, and 2.2-MHz, and also supports light load PSM to save quiescent current and forced-PWM mode to maintain fixed switching frequency.The device is available in the 6-pin TSOT23-6 package with the support of a wide operation ambient temperature range from −40 °C to 125 °C.

Features

  • Wide Supply Voltage: 4.5 V to 36 V
  • Internal Power FET:180 mΩ and 90 mΩ
  • 0.6-V Reference Voltage with 2% Accuracy
  • High-Efficiency Synchronous-Mode Operation
  • Fixed Switching Frequency 500 kHz (TPP361060/2) 1 MHz (TPP361064/5) 2.2 MHz (TPP361061/3)
  • Low 2-μA Shutdown, 70-μA Quiescent Current
  • Internal Light Load Power-Save Mode for High Efficiency at Light Load (TPP361060/1/4)
  • Forced-PWM Mode for Low Output Ripple (TPP361062/3/5)
  • Internal 2-ms Soft-Start Timer
  • Internal Loop Compensation
  • Over-Current Protection with Hiccup Mode
  • Output Over-Voltage Protection
  • Thermal Shutdown
  • Small Outline Package TSOT23-6
  • −40°C to 125°C Operation Ambient TemperatureRange

Typical applications

  • Industrial Applications
  • 12-V, 24-V Distributed Power Supply

Parts approved by 3peak incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 18 µH, 5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance18 µH
Rated Current5 A
Saturation Current3.8 A
DC Resistance34.4 mΩ
Self Resonant Frequency18 MHz
MountSMT 
–Check availability