| Topology | Buck Converter |
| Input voltage | 30 V |
| Output 1 | 5 V / 3 A |
| IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | ISAT(A) | RDC max.(mΩ) | fres(MHz) | Size | Version | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-PD SMT Power Inductor, 10 µH, 5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Saturation Current5 A | DC Resistance27 mΩ | Self Resonant Frequency20.5 MHz | Size1050 | VersionPerformance | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |