SMA Plug Straight to SMA Plug Straight
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-58 C/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Kabel RG-58 C/U
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-142/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Kabel RG-142/U
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-174/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Kabel RG-174/U
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-316/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Kabel RG-316/U
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-316 DB Flexible Cable / 152.4 mm lengthf DC~6 GHz |Kabel RG-316 DB
- WR-CXASY SMA Straight Plug to SMA Straight Plug / .141" Hand-Formable Cable / 152.4 mm lengthf DC~18 GHz |Kabel .141"
- WR-CXASY SMA Straight Plug to SMA Straight Plug / .085" Hand-Formable Cable / 152.4 mm lengthf DC~18 GHz |Kabel .085"
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-58 C/U Flexible Cable / 304.8 mm lengthf DC~1 GHz |Kabel RG-58 C/U
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-142/U Flexible Cable / 304.8 mm lengthf DC~6 GHz |Kabel RG-142/U
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-174/U Flexible Cable / 304.8 mm lengthf DC~1 GHz |Kabel RG-174/U
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-316/U Flexible Cable / 304.8 mm lengthf DC~6 GHz |Kabel RG-316/U
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-316 DB Flexible Cable / 304.8 mm lengthf DC~6 GHz |Kabel RG-316 DB
- WR-CXASY SMA Straight Plug to SMA Straight Plug / .141" Hand-Formable Cable / 304.8 mm lengthf DC~18 GHz |Kabel .141"
- WR-CXASY SMA Straight Plug to SMA Straight Plug / .085" Hand-Formable Cable / 304.8 mm lengthf DC~18 GHz |Kabel .085"
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-174/U Flexible Cable / 1000mm lengthf DC~1 GHz |Kabel RG-174/U
- WR-CXASY SMA Straight Plug to SMA Straight Plug / RG-174/U Flexible Cable / 2000mm lengthf DC~1 GHz |Kabel RG-174/U
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | f | Produktserie | Design Kit | Muster |
---|