SMA Right Angle Plug to SMA Right Angle Plug
- WR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-174/U Flexible Cable / 152.4mm lengthf DC~1 GHz |Kabel RG-174/U
- WR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-174/U Flexible Cable / 304.8 mm lengthf DC~1 GHz |Kabel RG-174/U
- WR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-316/U Flexible Cable / 152.4mm lengthf DC~6 GHz |Kabel RG-316/U
- WR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-316/U Flexible Cable / 304.8 mm lengthf DC~6 GHz |Kabel RG-316/U
Artikel Nr. | Datenblatt | Downloads | f | Produktserie | Muster | |
---|---|---|---|---|---|---|
65501510315301 | SPEC | 3 Dateien | DC~1 GHz | WR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-174/U Flexible Cable / 152.4mm length | ||
65501510330501 | SPEC | 3 Dateien | DC~1 GHz | WR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-174/U Flexible Cable / 304.8 mm length | ||
65501510515301 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-316/U Flexible Cable / 152.4mm length | ||
65501510530501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-316/U Flexible Cable / 304.8 mm length |
Artikel Nr. | Datenblatt | |
---|---|---|
65501510315301 | SPEC | |
65501510330501 | SPEC | |
65501510515301 | SPEC | |
65501510530501 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | f | Produktserie | Muster |
---|