IC-Hersteller Texas Instruments

IC-Hersteller (96)

Texas Instruments UCC256301 | Demoboard TIDA-01494

24V, 480W Nominal 720W Peak, >93.5% Efficient, Robust AC/DC Industrial Power Supply Reference Design

Details

TopologieGegentaktwandler (Halbbrücken)
Eingangsspannung85-265 V
Schaltfrequenz35-1000 kHz
Ausgang 124 V / 20 A
IC-RevisionE1

Beschreibung

The TIDA-01494 reference design is a compact, high efficiency, 24-V DC, 480-W nominal, 720-W peak output reference design for industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit followed by a robust LLC stage with synchronous rectification. The design enables efficiency greater than 93.5% over a wide load range, allowing the system to work without forced cooling. The LLC stage, based on the UCC256301, takes advantage of the ZCS avoidance feature in the UC256301 to enable peak output power, minimizing the PFC Bulk capacitor for meeting holdup requirements, while making the system robust to short circuit and over current conditions. The UCC24612-2 based synchronous rectifier helps in minimizing the losses in the output rectifier, while its advanced proportional gate drive and dead time optimization features helps to avoid shoot through and minimizes losses.

Eigenschaften

Peak power conversion efficiency of 94% at 230V AC with average efficiency >93.5%Delivers 20A continuous current and up to 30A peak current for 3 secondsPower factor >0.99 and meets PF and current THD as per IEC 61000-3-2 Class A and EN55022 Class B Conducted Emission standardZCS avoidance in the LLC stage, enabling wider input voltage range operation and robustnessOver current, short circuit, over voltage and over temperature protectionCompact form-factor: 155mm x 125mm

Typische Anwendungen

  • Medical Power Supply
  • Battery Chargers / Energy Storage Systems
  • Robust AC/DC Industrial power supply / DIN Rail Power Supply

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Produktserie Muster
750343657SPEC
Power Transformer
Artikel Nr. Daten­blatt
750343657SPEC
Muster
Artikel Nr. Daten­blatt Downloads Produktserie Muster