IC-Hersteller STMicroelectronics

IC-Hersteller (108)

STMicroelectronics VIPERGAN65W | Demoboard EVLVIPGAN65WP

EVLVIPGAN65WP – 65W USB PD adaptor reference design with VIPERGAN65W

Details

TopologieSperrwandler
Eingangsspannung90-264 V
IC-Revision1.0

Beschreibung

The EVLVIPGAN65WP is a 65 W USB Type-C® Power Delivery 3.0 adapter reference design. It is an isolated power supply with a standalone USB PD controller. The evaluation board implements at the primary side a quasi-resonant flyback converter based on the VIPERGAN65W HV converter with optocoupler feedback for voltage regulation. This controller combines a high performance low-voltage PWM controller chip with a 700V GaN HEMT in the same package. The advanced power management with the low quiescent helps to achieve low standby consumptions.At the secondary side, to increase the system efficiency, the rectification is based on the SRK1001 adaptive synchronous rectification controller.Also on the secondary side, the CC/CV regulation loop to drive the power regulation stage and the USB Type-C® PD interface is based on the STUSB4761 controller. This controller offers the benefits of a full hardware USB PD stack allowing robust, deterministic, and safe negotiation in line with USB PD standards.The evaluation board implements a robust adapter protected for output overvoltage, output undervoltage, output over power and output short-circuit. This reference design, based on STMicroelectronics semiconductors, helps designers to develop adapters with a short bill of materials in order to obtain a cost-effective and fast design.

Eigenschaften

  • Input voltage range: universal AC from 90 to 264 VAC with 47 Hz to 63 Hz frequency
  • Maximum output power: 65 W
  • Output voltage: single Type-C output 5 VDC÷20 VDC
  • Five fixed PDOs: 5 V@3 A, 9 V@3 A, 12 V@3 A, 15 V@3 A, 20 V@3.25 A
  • Peak efficiency> 93%
  • Support for USB Power Delivery protocol
  • Key products: PowerGaN IC: VIPERGAN65W; SR IC: SRK1001

Typische Anwendungen

  • Fast battery chargers
  • High efficiency power adapters, Auxiliary power supply for appliances, industrial, consumers, lig

Weiterführende Informationen

Von STMicroelectronics freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
Anwendung
C
VR(V (AC))
Sicherheitsklasse
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Raster(mm)
L(mm)
B(mm)
H(mm)
Verpackung
Tol. C
Bauform
Qmin.
DF(%)
Keramiktyp
Fl(mm)
Betriebstemperatur
Q
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
Typ
Montageart
IR 1(A)
PCB/Kabel/Panel
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE-Zulassung
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Anwendung230 VAC 
–
–
–
–
–
–
–
Länge9 mm
Breite3.9 mm
Höhe12.5 mm
–
–
Bauform7 mm 
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
–
–
–
Durchmesser9 mm
–
–
MontageartTHT 
–
–
Wechselstrom Betriebsspannung275 V
DC Betriebsspannung350 V
(Rückwärts-) Durchbruchspannung430 V
(Reverse) Peak Pulse Current1200 A
Energieabsorption33 J
Verlustleistung0.25 W
VDE-ZulassungJa 
–Verfügbarkeit prüfen
SPECWCAP-FTXX Folienkondensatoren, Across the mains, 47 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
AnwendungAcross the mains 
Kapazität47 nF
Nennspannung310 V (AC)
SicherheitsklasseX2 
Spannungsanstiegsgeschwindigkeit300 V/µs
Verlustfaktor0.1 %
Isolationswiderstand30 GΩ
Raster10 mm
Länge13 mm
Breite4.5 mm
Höhe9.5 mm
VerpackungLose 
Kapazität±10% 
BauformRaster 10 mm 
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
–
–
–
–
–
–
MontageartBoxed THT 
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-ATLL Aluminium-Elektrolytkondensatoren, –, 22 µF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität22 µF
Nennspannung50 V (AC)
–
–
–
–
Raster2 mm
Länge11 mm
–
–
VerpackungAmmopack 
Kapazität±20% 
–
–
Verlustfaktor10 %
–
–
–
–
Endurance 3000
Rippelstrom162 mA
Leckstrom11 µA
Durchmesser5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 100 pF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität100 pF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand10 GΩ
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Verpackung7" Tape & Reel 
Kapazität±5% 
Bauform0603 
–
–
KeramiktypNP0 Klasse I 
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
Güte1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 33 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität33 nF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand10 GΩ
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0603 
Güte [1]600 
Verlustfaktor2.5 %
KeramiktypX7R Klasse II 
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 100 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität100 nF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand5 GΩ
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0603 
Güte [1]600 
Verlustfaktor3 %
KeramiktypX7R Klasse II 
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 1 µF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität1 µF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand0.1 GΩ
–
Länge2 mm
Breite1.25 mm
Höhe1.25 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0805 
Güte [1]600 
Verlustfaktor10 %
KeramiktypX7R Klasse II 
Pad Dimension0.5 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 4.7 µF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität4.7 µF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand0.02 GΩ
–
Länge3.2 mm
Breite1.6 mm
Höhe1.6 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform1206 
Güte [1]600 
Verlustfaktor10 %
KeramiktypX7R Klasse II 
Pad Dimension0.5 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-WTB 1.00 mm Stiftleisten, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
Isolationswiderstand100 MΩ
Raster1 mm
Länge6 mm
–
–
VerpackungTape and Reel 
–
–
–
–
–
–
Betriebstemperatur -25 °C up to +85 °C
–
–
–
–
–
Pins4 
TypHorizontal 
MontageartSMT 
Nennstrom [1]1 A
PCB/Kabel/PanelPCB 
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSMH Mid and High Voltage, –, 470 pF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität470 pF
Nennspannung1000 V (AC)
–
–
–
Isolationswiderstand10 GΩ
–
Länge3.2 mm
Breite1.6 mm
Höhe1.25 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform1206 
–
Verlustfaktor2.5 %
KeramiktypX7R Klasse II 
Pad Dimension0.6 mm
Betriebstemperatur -55 °C up to +125 °C
Güte600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen